Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- +1.7V to +5.5V Supply Voltage Range
- Accommodates Multiple Op-Amp Configurations
- Component Pads Allow for Sallen-Key Filter
- Rail-to-Rail Inputs/Outputs
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX40006 evaluation kit (EV kit) provides a proven design to evaluate the MAX40006 low-power, MOS-input operational amplifier (op amp) in a 6-bump wafer-level package (WLP). The EV kit circuit is preconfigured as a noninverting amplifier, but can easily be adapted to other topologies by changing a few components. Low-power, low-input VOS, and rail-to-rail input/output stages make this device ideal for a variety of measurement applications. The component pads accommodate packages, making them easy to solder and replace. The EV kit comes with a MAX40006ANT+ installed.
Applications
- Consumer Electronics
- Electronic Toys
- Portable Instrumentation
- Portable Media Players
- Portable Medical Devices
- Tablet/Notebook Computers
Markets and Technologies
Applicable Parts
Documentation & Resources
-
MAX40006EVKIT: Evaluation Kit for the MAX40006 Data Sheet (Rev. 0)2/10/2017PDF756K
-
MAX40006EVKIT ODB++ File10/10/2022TGZ3M
-
MAX40006EVKIT ODB File - Design Files10/10/2022TGZ3M