Overview

Features and Benefits

  • Fully Assembled and Tested
  • Easy Selection of Operating Modes
  • Product Details

    The MAX3982 evaluation kit (EV Kit) is an assembled demonstration board that provides electrical evaluation of the MAX3982 SFP Copper-Cable Preemphasis Driver. All control inputs are adjustable by jumpers, and LOS is available through a test point.

    Applications

    • 1.0625Gbps, 2.125Gbps, and 4.25Gbps Fibre Channel
    • 1.25Gbps Ethernet
    • 2.488Gbps STM16
    • Backplanes
    • InfiniBand™
    • PCI Express®
    • SFP Active Copper-Cable Assemblies

    Applicable Parts

    Documentation & Resources