Overview

Features and Benefits

  • SMA Connectors for All High-Speed Inputs and Outputs
  • Fully Assembled and Tested
  • Single 3.3V Power Supply
  • Product Details

    The MAX3971 evaluation kit (EV kit) simplifies evaluation of the MAX3971 10.3Gbps limiting amplifier. The EV kit enables testing of all the device's functions. SMA connectors with 50Ω controlled-impedance connections to the MAX3971 are provided for all data input and output ports to facilitate connection to high-speed test equipment.

    Applicable Parts

    Documentation & Resources