Overview
Features and Benefits
- Drives Differential-Connected Lasers
- Software Control of the MAX3946
- Power Supplied Through USB or External Connection
Product Details
The MAX3946 evaluation kit (EV kit) is an assembled demonstration board that provides optical evaluation of the MAX3946 1.0625Gbps to 11.3Gbps laser driver. The controlling software communicates with the EV kit through the USB port and provides simplified control of all the device functions. The EV kit can be fully powered by the USB port, or the user can choose to power the device by a single external 3.3V supply while the USB port supplies the on-board microcontroller. The flex-cable connection on the EV board allows attachment of lasers incorporating flex cables.
Applications
- 10GBASE-LR SFP+ Optical Transceivers
- 10GBASE-LRM SFP+ Optical Transceivers
- 10GFC SFP+ Optical Transceivers
- 4x/8x FC SFP+ Optical Transceivers
- OC192-SR XFP/SFP+ Transceivers
Applicable Parts
Documentation & Resources
-
MAX3946EVKIT: Evaluation Kit for the MAX3946 Data Sheet (Rev. 0)2/8/2011PDF671K