Overview
Features and Benefits
- SMA Connectors for All High-Speed I/Os
- Configured for Electrical Operation, No Laser Necessary
- Single -5.2V Power-Supply Operation
- Fully Assembled and Tested
Product Details
The MAX3942 evaluation kit (EV kit) is an assembled demonstration board that provides electrical evaluation of the MAX3942 10.7Gbps modulator driver. The outputs are interfaced to SMA connectors that can be connected to a 50Ω terminated oscilloscope.
Applications
- 10Gbps Ethernet
- DWDM Systems
- Long/Short-Reach Optical Transmitters
- Mach Zehnder Modulators
- Packaged Direct-Modulated Lasers
- SONET OC-192 and SDH STM-64 Transmission Systems
Applicable Parts
Documentation & Resources
-
MAX3942EVKIT: Evaluation Kit for the MAX3942 Data Sheet (Rev. 0)1/30/2004PDF321K