Overview
Features and Benefits
- SMA Connectors for All High-Speed I/Os
- Configured for Electrical Operation, No Laser Necessary
- Single -5.2V Power-Supply Operation
- Fully Assembled and Tested
Product Details
The MAX3941 evaluation kit (EV kit) is an assembled demonstration board that provides electrical evaluation of the MAX3941 10.7Gbps EAM driver. The output is interfaced to an SMA connector that can be connected to a 50Ω terminated oscilloscope.
Applications
- 10Gbps Ethernet
- DWDM Systems
- Long/Short-Reach Optical Transmitters
- SONET OC-192 and SDH STM-64
- Transmission Systems
Applicable Parts
Documentation & Resources
-
MAX3941EVKIT: Evaluation Kit for the MAX3941 Data Sheet (Rev. 0)12/3/2003PDF260K