Overview

Features and Benefits

  • Fully Assembled and Tested
  • Single +3.3V Power Supply Operation
  • Allows Optical and Electrical Evaluation
  • Product Details

    The MAX3795 evaluation kit (EV kit) is an assembled demonstration board that provides complete optical and electrical evaluation of the MAX3795 VCSEL driver. The output of the EV kit is interfaced to an SMA connector that can be connected to a 50Ω terminated oscilloscope. A site for a common cathode VCSEL is provided to allow optical testing.

    Applications

    • Fibre Channel Optical Transmitters
    • Gigabit Ethernet Optical Transmitters
    • Multirate (1Gbps to 4.25Gbps) SFF/SFP Modules

    Applicable Parts

    Documentation & Resources