Overview
Features and Benefits
- Fully Assembled and Tested
- Connectors for All High-Speed Inputs and Outputs
- Calibration test strip.
Product Details
The MAX3785UTT evaluation board and kit (EV kit) simplifies evaluation of the MAX3785UTT 6.25 Gbps equalizer. The EV kit enables testing of all the device functions. SMA connectors with 50Ω controlled impedance to the MAX3785UTT are provided for all input and output ports to facilitate connection to high-speed test equipment.
Applications
- Double IEEE 802.3ae XAUI
- Double STM-16/OC-48
- HSBI for < 6.4Gbps
Applicable Parts
Documentation & Resources
-
MAX3785UTTEVKIT: Evaluation Kit for the MAX3785UTT Data Sheet (Rev. 0)11/5/2003PDF200K