Overview

Features and Benefits

  • Fully Assembled and Tested
  • Fully Matched for Best Return Loss
  • SMA Connectors for All High-Speed Inputs and Outputs
  • Calibration Test Strip
  • Product Details

    The MAX3784 evaluation kit (EV kit) simplifies evaluation of the MAX3784 5Gbps equalizer with increased output signal amplitude. The EV kit enables testing of all device functions. SMA connectors with 50Ω controlled impedance to the MAX3784 are provided for all high-speed ports to facilitate connection to test equipment.

    Applications

    • 4.25Gbps Fibre Channel
    • 4x Multiplexed 1.25Gbps Ethernet (5Gbps)
    • Chassis Life Extension

    Documentation & Resources