Overview
Features and Benefits
- Adjustable Modulation Temperature Coefficient
- Automatic Safety Reset Delay with MAX809M
- Automatic Power Control Evaluation in Electrical and Optical Configuration
- Dual Layout Option on Single Board
- Fully Assembled and Tested
Product Details
The MAX3766 evaluation kit (EV kit) is an assembled, surface-mount demonstration board that provides easy optical or electrical evaluation of the MAX3766 622Mbps laser driver.
Applications
- 1.25Gbps Ethernet Transmitters
- 1.25Gbps Fiber Optic LAN Transmitters
- 622Mbps ATM Transmitters
Applicable Parts
Documentation & Resources
-
MAX3766EVKIT: Evaluation Kit for the MAX3766 Data Sheet (Rev. 0)12/1/1997PDF84K