Overview

Features and Benefits

  • Interfaces with 50Ω Systems
  • Fully Assembled and Tested
  • Calibration Circuit for Accurate Jitter Measurement

Product Details

The MAX3750 evaluation kit (EV kit) simplifies evaluation of the MAX3750/MAX3751 port bypass ICs. It provides impedance transformation networks that allow interface with standard 50Ω test equipment.

This fully assembled and tested EV kit includes a jumper to facilitate signal flow selection, and a calibration circuit that allows accurate jitter measurement.

Applications

  • 1.0625Gbps Fibre Channel Arbitrated Loop
  • 2.125Gbps Fibre Channel Arbitrated Loop
  • Mass Storage Systems
  • RAID/JBOD Applications

Applicable Parts