Overview
Features and Benefits
- Independent Input and Output Voltage Terminations
- SMA Connectors for All High-Speed Inputs and Outputs
- Test Points for LOS Output
- Fully Assembled and Tested
Product Details
The MAX3747/3747A evaluation kit (EV kit) simplifies evaluation of the MAX3747/3747A limiting amplifiers. The EV kit enables testing of all the device's functions. SMA connectors with 50Ω controlled-impedance transmission lines to the MAX3747/3747A are provided for all input and output ports. The EV kit provides input and output test points and jumpers for all TTL signals.
Applications
- 10G LX4 Transceiver Modules
- 1G/2G Fibre Channel SFF/SFP Optical Transceiver Modules
- Gigabit Ethernet SFF/SFP Optical Transceiver Modules
- Multirate OC-3 to OC-48 FEC SFF/SFP Optical Transceiver Modules