Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Independent Input and Output Voltage Terminations
- SMA Connectors for All High-Speed Inputs and Outputs
- Test Points for LOS Output
- Fully Assembled and Tested
Product Details
The MAX3747B evaluation kit (EV kit) simplifies evaluation of the MAX3747B limiting amplifiers. The EV kit enables testing of all the device's functions. SMA connectors with 50Ω controlled-impedance transmission lines to the MAX3747B are provided for all input and output ports.
The EV kit provides input and output test points and jumpers for all TTL signals.
Applications
- 10G LX4 Transceiver Modules
- 1G/2G Fibre Channel SFF/SFP Optical Transceiver Modules
- Gigabit Ethernet SFF/SFP Optical Transceiver Modules
- Multirate OC-3 to OC-48 FEC SFF/SFP Optical Transceiver Modules
Documentation & Resources
-
MAX3747BEVKIT: Evaluation Kit for the MAX3747B Data Sheet (Rev. 0)12/6/2007PDF325K