Overview

Features and Benefits

  • Fully Assembled and Tested
  • Single +3.3V Power Supply Operation
  • Allows Optical and Electrical Evaluation
  • Product Details

    The MAX3740A evaluation kit (EV kit) is an assembled demonstration board that provides complete optical and electrical evaluation of the MAX3740A VCSEL driver.

    The output of the evaluation kit can be interfaced to an SMA connector, which can be connected to a 50Ω - terminated oscilloscope. With slight modifications, the evaluation kit can also be used to evaluate the MAX3740A operation with a common-cathode VCSEL.

    Applications

    • Fibre Channel Optical Transmitters
    • Gigabit Ethernet Optical Transmitters
    • InfiniBand® Optical Transmitters
    • Multirate (1Gbps to 3.2Gbps) SFF/SFP Modules

    Applicable Parts

    Documentation & Resources