Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Single +3.3V Power-Supply Operation
- AC-Coupling Provided On-Board
- Allows Optical Evaluation
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX3736 evaluation kit (EV kit) is an assembled demonstration board that provides complete optical evaluation of the MAX3736 3.3V multirate laser driver.
The EV kit is composed of an optical test circuit. The output of the optical evaluation section is configured for attachment to a laser/monitor diode that is configured in the standard four-lead laser connection on BOSA packages.
Applications
- 10G Ethernet LX4 Modules
- 1G/2G Fibre Channel SFF/SFP Transceiver Modules
- Gigabit Ethernet SFF/SFP Transceiver Modules
- Multirate OC-3 to OC-48 FEC SFF/SFP Transceiver Modules
Applicable Parts
Documentation & Resources
-
MAX3736EVKIT: Evaluation Kit for the MAX3736 Data Sheet (Rev. 0)11/14/2012PDF789K