Overview
Features and Benefits
- Easy +3.3V Electrical Evaluation of the MAX3658A
- Fully Assembled and Tested
- EV Kit Designed for 50Ω Interfaces
Product Details
The MAX3658A evaluation kit is a fully assembled electrical demonstration kit that provides easy evaluation of the MAX3658A 622Mbps +3.3V trans-impedance amplifier.
Note that the MAX3658A evaluation kit provides an electrical interface to the IC that is similar, but not exactly the same as a photodiode.
Applications
- -48V Distributed Power Systems
- FTTx Transceivers
- Optical Receivers (Up to 622Mbps Operation)
- SFF/SFP Transceivers
Applicable Parts
Documentation & Resources
-
MAX3658AEVKIT: Evaluation Kit for the MAX3658A Data Sheet (Rev. 2)1/16/2004PDF603K