Overview
Features and Benefits
- Fully Assembled and Tested
- Adjustable Laser Bias Current
- Adjustable Laser Modulation Current
- Single +3.3V Power-Supply Operation
Product Details
The MAX3656 evaluation kit (EV kit) is an assembled demonstration board that provides optical evaluation of the MAX3656 155Mbps to 2.5Gbps burst-mode laser driver. The evaluation board allows connection with coaxial laser packages as well as BIDI packages.
Applications
- APON, EPON, and GPON Upstream Transmitters
- Fiber-to-the-Home (FTTH) and Fiber-to-the-Business (FTTB) Broadband Access Systems
- Passive Optical Network (PON) Transmitters
Applicable Parts
Documentation & Resources
-
MAX3656EVKIT: Evaluation Kit for the MAX3656 Data Sheet (Rev. 2)8/25/2010PDF586K