Overview

Features and Benefits

  • Fully Assembled and Tested
  • Single +3.3V Power Supply Operation
  • AC-Coupling Provided On-Board
  • Allows Optical and Electrical Evaluation

Product Details

The MAX3646 evaluation kit (EV kit) is an assembled demonstration board that provides complete optical and electrical evaluation of the MAX3646.

The EV kit is composed of two independent sections, one optical and one electrical, on the PC board. The output of the electrical evaluation section is interfaced to an SMP connector that can be connected to a 50Ω terminated oscilloscope. The output of the optical evaluation section is configured for attachment to a laser/monitor diode.

Applications

  • 125Mbps Ethernet SFP, GBIC, and 1 x 9 Transceivers
  • Multirate OC-3 to OC-12 FEC Transceivers

Applicable Parts

Documentation & Resources