Overview

Features and Benefits

  • Easy +2.97V to +5.5V Electrical Evaluation
  • Fully Assembled and Tested
  • Easy LOS Threshold Programming
  • Designed for 50Ω Test Interfaces
  • Allows Alternate Output Terminations

Product Details

The MAX3645 evaluation kit (EV kit) simplifies evaluation of the MAX3645 limiting amplifier. The EV kit allows easy programming of the loss-of-signal (LOS) threshold and provides layout options for alternate output terminations.

Applications

  • ESCON Receivers
  • Fast Ethernet Receivers
  • FDDI 125Mbps Receivers
  • FTTx Receivers
  • SONET 155Mbps Transceivers

Applicable Parts

Documentation & Resources