Overview

Features and Benefits

  • MAX36010 Security Supervisor
  • Self-Destruct Inputs Available on Headers for Connecting to External Trigger Circuits
  • Host Interface (SPI/I2C/UART/TPOUT/ALM) Available on Headers for Connecting to an External Processor
  • USB 2.0 Mini-B Interface
  • Four GPIOs Accessed Through Headers

Product Details

The MAX36010 evaluation kit (EV kit) provides a platform for evaluating the capabilities of the MAX36010 security supervisor. The EV kit provides an interface for connecting to a host processor through SPI, I2C, or UART, includes accessible tamper-sensor pins for running tests, and evaluates MAX36010 performance. Using commonly available software (such as PuTTY or UartAssist), a PC can become the host processor and connect to the MAX36010. This document discusses the setup process and shows how to evaluate the MAX36010.

Applications

  • Electronic Signature Generation
  • Gaming Machines
  • Internet Security
  • IP Protection
  • Points of Sales
  • Secure Access Control
  • Security and Banking Tokens
  • Smart Control Systems for Home Automation
  • Smart Factory for Industrial 4.0
  • Smart Grid Security

Applicable Parts

Documentation & Resources