Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Easy Evaluation of the MAX3522B
- 50Ω SMA Connectors
- All Critical Peripheral Components Included
- Reference Design Ready Layout
- Fully Assembled and Tested
- PC Control Software
Product Details
The MAX3522B evaluation kit (EV kit) simplifies the testing and evaluation of the MAX3522B DOCSIS 3.1 upstream amplifier. The EV kit is fully assembled and tested at the factory. Standard 50Ω SMA connectors are included on the EV kit for the inputs and outputs to allow quick and easy evaluation on the test bench.
This document provides a list of equipment required to evaluate the device, a straightforward test procedure to verify functionality, a description of the EV kit circuit, the circuit schematic, a list of components for the EV kit, and artwork for each layer of the PCB.
Applications
- Cable Modem (CM)
- Customer Premises Equipment (CPE)
- DOCSIS 3.1 Upstream (D3.1 US)
Applicable Parts
Documentation & Resources
-
MAX3522BEVKIT: Evaluation Kit for the MAX3522B Data Sheet (Rev. 0)11/15/2019PDF2M
-
MAX3522BEVKIT ODB File - Design Files10/10/2022ZIP3M