Overview
Features and Benefits
- Easy Evaluation of the MAX35103 in an Embedded Environment.
- Audiowell Ultrasonic DN20 Ultrasonic Transducer Assembly
- IAR Arm Development Environment Supported
- Flexible Input Power Options for Desktop or Field Development Enabled by the MAX15062
Product Details
The MAX35103EVKIT2 provides an application example using the MAX35103 time-to-digital converter to measure water flow as part of an off-the-shelf residential irrigation system. The kit includes a PCB and ultrasonic transducer assembly that can be added to standard 24VAC irrigation systems to provide enhanced shut-off irrigation control.
The kit features a MAX32620 Arm® Cortex®-M4 low-power MCU that executes application firmware. Debug support is provided by a 10-pin JTAG connector and a 3.3V TTL UART connector. Future Mbed™ support is provided by the included MAX32625PICO module.
The kit is designed to be inserted between a 24VAC irrigation controller and an irrigation valve. The valve and controller are optional and are not included but can easily be obtained at most home improvement retailers.
Applications
- Ultrasonic Gas Meters
- Ultrasonic Heat Meters
- Ultrasonic Water Meters