Overview

Features and Benefits

  • Easy Evaluation of the MAX34460
  • Four Power-Supply Channels
  • EV Kit Hardware is USB Powered (USB Cable Included)
  • USB HID Interface
  • Windows XP®- and Windows® 7-Compatible Software
  • RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX34460 evaluation kit (EV kit) provides the hardware and software graphical user interface (GUI) necessary to evaluate the MAX34460 PMBus™ 12-channel voltage monitor and sequencer. The EV kit includes a MAX34460ETM+ installed, as well as four power supplies that can be sequenced, monitored, and margined by the IC.

Applications

  • Base Stations
  • Network Switches/Routers
  • Servers
  • Smart Grid Network Systems

Applicable Parts

Documentation & Resources