Data Sheet
Rev.
1
1
View All
Overview
Features and Benefits
- Easy Evaluation of the MAX34460A
- Four Power-Supply Channels
- EV Kit Hardware is USB Powered (USB Cable Included)
- USB HID Interface
- Windows® 10-Compatible Software
- RoHS Compliant
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX34460A evaluation kit (EV kit) provides the hardware and software graphical user interface (GUI) necessary to evaluate the MAX34460A PMBusTM 12-channel voltage monitor and sequencer. The EV kit includes a MAX34460AA00+ installed, as well as four power supplies that can be sequenced, monitored, and margined by the IC.
Applicable Parts
Documentation & Resources
-
MAX34460AEVKIT: Evaluation Kit for MAX34460A (Rev. 1)6/28/2024PDF5 M