Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Easy Evaluation of the MAX34417
- USB-12C/SMBus Interface
- PC, Laptop, or Tablet with Windows XP®, Windows® 7, 8, and 10 Compatible Software
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX34417 evaluation kit (EV kit) provides the hardware and software graphical user interface (GUI) necessary to evaluate the MAX34417 SMBus Four-Channel, High Dynamic Range Power Accumulator. The EV Kit includes a MAX34417ENE+ installed EV board, as well as a micro- USB cable to communicate with a PC.
Applications
- Servers
- Smartphones
- Tablets
- Ultra Notebooks
Applicable Parts
Documentation & Resources
-
MAX34417EVKIT: Evaluation Kit for the MAX34417 Data Sheet (Rev. 0)3/14/2018PDF1M
-
MAX34417EVKIT ODB File - Design Files11/8/2023ZIP4M
-
Introducing the MAX34417 Evaluation Kit12/12/2024