Overview

Features and Benefits

  • Easy Evaluation of the MAX34407
  • USB HID interface
  • Windows XP® and Windows® 7-Compatible Software
  • RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX34407 evaluation kit (EV kit) provides the hardware and software graphical user interface (GUI) necessary to evaluate the MAX34407 SMBus 4-Channel Wide Dynamic Range Power Accumulator. The EV kit includes a MAX34407EWE+ installed, as well as a micro-USB cable to communicate with a PC.

Applications

  • Smartphones
  • Tablets
  • Ultra Notebooks

Applicable Parts

Tools & Simulations