Overview

Features and Benefits

  • Easy Evaluation of the MAX33076E
  • I/O interface compatibility from 1.71V to 5.5V
  • Proven PCB Layout
  • Mbed™/Arduino® Platform Compatible
  • Fully Assembled and Tested

Product Details

The MAX33076E Shield is a fully assembled and tested printed circuit board (PCB) that demonstrates the functionality of the MAX33076E quad channel RS-485/422 receivers with data rate up to 20Mbps ±65V fault protection, extended ±25V common mode input range, and ±25kV ESD Human Body Model (HBM). The shield features a digital isolator, which is used as a level translator between the RS-485/422 transceiver and the controller interface.

Applications

  • CNC Machines
  • Laser Modules
  • Motor Controllers
  • Power Grid Equipment
  • Telecom Equipment