Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Easy Evaluation of the MAX33074E
- I/O Interface Compatibility from 1.71V to 5.5V
- Proven PCB Layout
- Compatible with Arm® Mbed™ Platform/Arduino®
- Fully Assembled and Tested
Product Details
The MAX33074E Shield evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrates the functionality of the MAX33074E, a half-duplex RS-485 transceiver with ±65V fault protection, extended ±40V common-mode range, and ±40kV ESD Human Body Model (HBM) for A, B data lines. The EV kit features a digital isolator, which is used as a level translator between the RS-485 transceiver and the controller interface.
APPLICATIONS
- Agriculture and Heavy Machinery
- Elevator Control
- Home and Building Automation
- Industrial Automation Equipment
- Motion Controllers
- Power Supply and UPS
Applicable Parts
Documentation & Resources
-
MAX33074ESHLD: MAX33074E Shield EV Kit Data Sheet (Rev. 0)10/3/2022PDF551 K
-
MAX33074ESHLD ODB Files10/3/2022ZIP2 M