Overview

Features and Benefits

  • Integrated Protection Increases Robustness
    • ±65V Fault Tolerant CANH and CANL
    • ±25kV ESD HBM (Human Body Model)
    • ±25V Extended Common Mode Input Range (CMR)
    • Transmitter Dominant Timeout Prevents CAN Bus Lockup
    • Short-Circuit Protection
    • Thermal Shutdown
  • MAX33054E Provides Flexible Design Options
    • STBY Input for Low-Current Mode, Slow Slew Rate, Normal Operating Mode
    • 1.62V to 3.6V Logic-Supply (VL) Range
  • High-Speed Operation of Up to 2Mbps
  • Operating Temperature Range of -40ºC to +125ºC in 8-pin SOIC Package

Product Details

The MAX33054E Shield is a fully assembled and tested PCB that demonstrates the functionality of the MAX33054E fault-protected with extended common mode input range and ±25kV ESD Human Body Model (HBM) controller area network (CAN) transceiver. The shield features a digital isolator, used as a level translator (between the controller and transceiver) and operates from 1.71V to 5.5V supply.

Applicable Parts