Overview

Features and Benefits

  • Easy Evaluation of the MAX33049E
  • Power/Ground Connections Through Screw Terminal Blocks
  • Screw Terminal Blocks for RS-485 Signals
  • Test Points for Measuring All Signals
  • Resistors and TVS Footprints for External Protection Devices
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX33049E evaluation kit is a fully assembled and tested board. It demonstrates the functionality of the MAX33049E full-duplex 20Mbps RS-485 transceiver with ±25V fault protection and ±40kV ESD Human Body Model (HBM) for A/B and Y/Z data lines.

Markets and Technologies

Applicable Parts

Getting Started

Required Equipment

  • MAX33049E EV kit
  • +5V, 500mA DC power supply
  • Signal/function generator that can generate a 10MHz square wave signal (Note: The EV kit can accept input signals up to 20Mbps. Ensure the signal swing does not exceed the Absolute Maximum Limits.)
  • Oscilloscope