Overview

Features and Benefits

  • Easy Evaluation of the MAX33047E/MAX33048E
  • Power/Ground Connections Through Screw Terminal Blocks
  • Screw Terminal Blocks for RS-485 Signals
  • Test Points for Measuring All Signals
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX33047E evaluation kit is a fully assembled and tested board that demonstrates the functionality of the MAX33047E/MAX33048E. These devices are full-duplex RS-485/RS-422 transceivers with ±25V fault protection and ±40kV human body model (HBM) ESD protection for the A/B and Y/Z data lines. The MAX33047E supports data rates of up to 500kbps, while the MAX33048E supports data rates of up to 20Mbps.

The EV kit includes the MAX33047E installed on the 8-pin SOIC footprint and can also be utilized to evaluate the MAX33048E.

Markets and Technologies

Applicable Parts

Getting Started

Required Equipment

  • MAX33047E EV kit
  • +5V, 500mA DC power supply
  • Signal/function generator that can generate a 500kHz square wave
  • Oscilloscope