Overview

Features and Benefits

  • Easy Evaluation of the MAX33012E
  • I/O Interface Compatibility From 1.71V to 5.5V
  • Proven PCB Layout
  • Mbed/Arduino Platform Compatible
  • Fully Assembled and Tested

Product Details

The MAX33012E Shield is a fully assembled and tested Printed Circuit Board (PCB) that demonstrates the functionality of the MAX33012E, a high ±65V faultprotection, ±25V common mode input range, ±25kV ESD Human Body Model (HBM) controller area network (CAN) transceiver. The Mbed/Arduino shield can also be used as a standalone evaluation board. The shield features a digital isolator, which is used as a level translator between the CAN transceiver and the controller interface.

Applications

  • Base Station
  • Elevator Control
  • Factory Automation
  • HVAC
  • Industrial Construction
  • Power Grid
  • Power Supply
  • Vending Machine