Overview

Features and Benefits

  • Single +3.3V Power Supply
  • Fully Assembled and Tested
  • Includes Calibration Strip for Accurate Measurements
  • EV Kit Designed for 50Ω Interfaces
  • Easy LOS Threshold Programming
  • Easy Output Polarity Control
  • Product Details

    The MAX3272 evaluation kit (EV kit) is fully assembled and tested to provide easy evaluation of the MAX3272 3.3V, 2.5Gbps low-power limiting amplifier. The EV kit also includes a calibration strip to enable accurate jitter and edge speed measurements.

    Applications

    • 2.5Gbps Optical Receivers
    • Fibre Channel Optical Receivers
    • Gigabit Ethernet Optical Receivers
    • SONET/SDH Receivers
    • System Interconnects

    Applicable Parts

    Documentation & Resources