Overview
Features and Benefits
- Single +3.3V Power Supply
- Fully Assembled and Tested
- Includes Calibration Strip for Accurate Measurements
- EV Kit Designed for 50Ω Interfaces
- Easy LOS Threshold Programming
- Easy Output Polarity Control
Product Details
The MAX3272A evaluation kit (EV Kit) is fully assembled and tested to provide easy evaluation of the MAX3272A +3.3V, 2.5Gbps low power limiting amplifier. The EV Kit also includes a calibration strip for accurate measurements.
Applications
- 2.5Gbps Optical Receivers
- Fibre Channel Optical Receivers
- Gigabit Ethernet Optical Receivers
- SONET/SDH Receivers
- System Interconnects
Documentation & Resources
-
MAX3272AEVKIT: Evaluation Kit for the MAX3272A Data Sheet (Rev. 0)1/21/2004PDF201K