Data Sheet
Rev.
2
1
View All
Overview
Features and Benefits
- Easily Load and Debug Code Using the Supplied Olimex ARM-USB-TINY-H JTAG Debugger Connected Through a Standard 20-Pin ARM JTAG Header
- Headers for Accessing the IC’s Pins and Analog Front End (AFE) Input Signals
- Micro-USB Type-B Connection to the IC’s USB Device Controller
- Micro-USB Type-B Connection to USB-UART Bridge Selectable Between the IC’s Internal UART 0 and UART 1
- On-Board Bluetooth® 4.0 BLE Transceiver with Chip Antenna
Product Details
The MAX32620 and MAX32621 evaluation kits (EV kits) provide a convenient platform for evaluating the capabilities of the MAX32620 and MAX32621 microcontrollers, respectively. While the MAX32620 EV kit includes a MAX32620 soldered directly to the board, the MAX32621 EV kit features a socketed MAX32621. Each EV kit also provides a complete, functional system ideal for development and debugging applications. Except where stated otherwise, the following sections apply to both EV kits.
Applications
- Fitness Monitors
- Portable Medical Devices
- Sensor Hub
- Sport Watches
- Wearable Medical Patches
Markets and Technologies
Applicable Parts
Documentation & Resources
-
UG-6245: Getting Started with Eclipse5/24/2016PDF787K