Overview
Features and Benefits
- Convenient Development Platform
- 0.9in x 2.0in DIP Form Factor
- Breadboard Compatible
- Feather Wing Compatible
- Pmod-Compatible Sockets
- Supports SPI, UART, I2C, and GPIO
- Accessible from Both Sides of Board
- Integrated Battery Management
- Single-Cell Li+ Charger
- Fuel Gauge
- User Interface Peripherals
- Two RGB LEDs
- Two Pushbuttons
- MAX32620 Microcontroller Features
- 96MHz Arm Cortex-M4 Microcontroller with FPU
- 2048KB Flash
- 256KB SRAM
- Full-Speed USB
- SPI, I2C, UART, and 1-Wire
- 4-Channel 10-Bit ADC
- 49 Dual Voltage GPIO
- 3.9mm x 4.1mm, 81-Bump WLP
- MAX77650 Ultra-Low Power PMIC Features
- Smart Power Selector Charger
- Supports Li+/Li-Poly Batteries
- 7.5mA to 300mA Charge Current
- Single Inductor Multiple Output (SIMO) Buck-Boost Regulator
- 3 Outputs from a Single Inductor
- 150mA LDO Regulator
- I2C Configurable
- 2.75mm x 2.15mm, 30-Bump WLP
- Smart Power Selector Charger
- MAX17055 Fuel Gauge Features
- ModelGauge m5 EZ
- Eliminates Battery Characterization
- Eliminates Coulomb Counter Drift
- 7µA Operating Current
- 1.4mm x 1.5mm, 9-Bump WLP
- ModelGauge m5 EZ
Product Details
The MAX32620FTHR board is a rapid development platform designed to help engineers quickly implement battery-optimized solutions with the MAX32620 Arm® Cortex®-M4 microcontroller with FPU. The board also includes the MAX77650 ultra-low power PMIC and MAX17055 fuel gauge to provide efficient power conversion and battery management with minimal board space. The form factor is a small 0.9in x 2.0in dual-row header footprint that is compatible with breadboards and off-theshelf peripheral expansion boards. In addition to the dualrow headers, there are also two 12-pin Pmod™-compatible socket connectors for more expansion options. Also on board are common user-interface peripherals including two RGB indicator LEDs and two pushbuttons. These provide a power-optimized flexible platform for quick proofs-of-concept and early software development to enhance time to market.
Applications
- Fitness Monitors
- Portable Medical Devices
- Sensor Hub
- Sport Watches
- Wearable Medical Patches
Markets and Technologies
Applicable Parts
Documentation & Resources
-
Solutions For Rapid Prototyping: Answering the Needs of Practicing Engineers8/23/2023PDF784 K