Overview

Features and Benefits

  • Easily Load and Debug Code Using the Included JTAG Adapter
  • Selectable Power Sources Including USB, Coin Cell, Two AAA Batteries, or a Bench Power Supply
  • Headers for Accessing MAX32600 I/O Pins and Analog Front-End (AFE) Input and Output Signals
  • On-Board 8-Digit Alphanumeric LCD Glass
  • MAX32600 Internal Real-Time Clock (RTC) with On-Board Supercap Keep-Alive Power
  • On-Board Bluetooth 4.0 BLE Transceiver
  • General-Purpose Pushbutton Switch, Indicator LEDs, and Beeper (All Connected to GPIOs) for User I/O
  • Prototyping Matrix (0.1in Grid) with Integrated Power Rails for Customer Circuitry
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX32600 evaluation kit (EV kit) provides a convenient platform for evaluating the capabilities of the MAX32600 wellness measurement microcontroller. The EV kit also provides a complete functional system, ideal for developing and debugging applications.

The evaluation board includes a MAX32600 circuit, multiple power options, headers for access to the processor’s I/O port pins and analog front-end devices, an 8-digit LCD display, USB interface, UART interface, low-power Bluetooth transceiver, and other general-purpose IO devices.

Applications

  • Blood Glucose Metering
  • Galvanic Skin Response Measurement
  • Pulse Oximetry Measurement
  • Wearable Medical Devices

Applicable Parts