Overview

Features and Benefits

  • Modular Antenna Board with Tuning and Matching Networks
  • ISO 14443 Type A/B EMV Compliant Contactless Reader
  • 4 x 4 Secure Keypad
  • Triple Track Magnetic Stripe Reader
  • Arm JTAG 20-Pin Header
  • 128MB QSPI XIP Flash
  • USB 2.0 Micro B to Serial UART Bridge, Configurable to UART0 or UART1
  • USB 2.0 Micro B Interface
  • All Analog and GPIOs Accessed Through 0.1in Headers
  • Touch-Enabled 3.5in 320 x 240 Color TFT Display
  • Six Dynamic Pattern Security Self-Destruct I/O Signals Available Through a 0.1in Header
  • Two Smart Card Readers with Support for Legacy 5V Cards, One Full and One SIM/SAM
  • Two General-Purpose LEDs and Three General-Purpose Pushbutton Switches

Product Details

The MAX32560 EV kit provides a platform for evaluating the capabilities of the DeepCover® secure microcon-troller (MAX32560). It integrates an Arm® Cortex® -M3 processor to provide embedded security solutions to cloak sensitive data under multiple layers of advanced physical security and provide the most secure key storage possible.

Applications

  • ATM Keyboards
  • Contact/Contactless Pin Pads
  • EMV Card Reader
  • PCI Mobile Payment Terminals (mPOS)

Applicable Parts

Documentation & Resources