Overview

Features and Benefits

  • MAX32552 EV kit containing a MAX32552 with a preprogrammed demo
  • JTAG debugger with ribbon cable
  • Two standard A to micro B USB cables
  • One universal AC to + 5V DC wall power adapter
  • Two hex keys for IC socket

Product Details

The MAX32552 EV kit provides a platform for evaluating the capabilities of the DeepCover® secure microcontroller (MAX32552). It integrates a ARM® Cortex® -M3 core to provide embedded security solutions to cloak sensitive data under multiple layers of advanced physical security and provide the most secure key storage possible.

Applications

  • ATM Keyboards
  • Contact Pin Pads
  • EMV Card Reader
  • PCI Mobile Payment Terminals (mPOS)

Applicable Parts