Overview

Features and Benefits

  • On-Board I2C to 1-Wire Converter (DS2484)
  • Proven PCB Layout
  • Fully Assembled and Tested
  • Windows 7/8/8.1/10-Compatible Software

Product Details

The MAX31888 evaluation system (EV system) demonstrates the MAX31888 1-Wire® temperature sensor with alarm function. The MAX31888 EV system includes the MAX31888 evaluation kit (EV kit) and the USB2PMB2 module. Windows® 7/8/8.1/10 -compatible software provides a user-friendly interface that demonstrates the features of the MAX31888.

The MAX31888 EV kit contains an on-board DS2484 I2C to 1-Wire converter and comes with the 6-pin μDFN MAX31888ALT+T installed.

Applications

  • Cold Chain
  • Internet of Things (IoT) Sensors
  • Precision Temperature Monitoring
  • RTD Replacement

Tools & Simulations

Software Development