Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Easy Evaluation of the MAX31785
- USB HID interface
- Windows XP®- and Windows® 7-Compatible Software
- RoHS Compliant
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX31785 evaluation kit (EV kit) provides the hardware and software graphical user interface (GUI) necessary to evaluate the MAX31785 6-channel intelligent fan controller. The EV kit includes a MAX31785ETL+ installed, as well as a 12V fan and USB-to-I2C module to communicate with the PC.
Applications
- Base Stations
- Industrial Controls
- Network Switches/Routers
- Servers
- Smart Grid Network Systems
Applicable Parts
Documentation & Resources
-
MAX31785K: Evaluation Kit for the MAX31785 Data Sheet (Rev. 0)12/14/2012PDF1M