Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Controls and Monitors Up to Two Fans
- 2-Wire, 3-Wire, and 4-Wire Fan Configurations
- EV Kit Hardware is USB Powered (USB Cable Included)
- USB HID Interface
- Windows XP®-, and Windows® 7-Compatible Software
- RoHS Compliant
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX31760 evaluation kit (EV kit) provides the hardware and software graphical user interface (GUI) necessary to evaluate the MAX31760 precision fan-speed controller with nonvolatile lookup table.
The EV kit comes with a MAX31760AEE+ installed, as well as mounting holes and headers for 4-wire, 3-wire, and 2-wire fans. The kit also includes a USB-to-I2C interface for easy communication with a PC.
Applications
- NAS/DAS
- Networking Equipment
- Servers
- STB/DVR
Markets and Technologies
Applicable Parts
Documentation & Resources
-
MAX31760EVKIT: Evaluation Kit for the MAX31760 Data Sheet (Rev. 0)5/13/2014PDF1M