Overview

Features and Benefits

  • Easy Evaluation of the MAX31329
  • +1.6V to +5.5V Single-Supply Operation
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX31329 shield is a fully assembled and tested PCB to evaluate the MAX31329, low-cost, I2C real-time clock (RTC) with an integrated crystal oscillator and a crystal. The shield operates from a single supply, either from a USB or an external power supply. The device incorporates a battery input and maintains accurate timekeeping when the main power to the device is interrupted. The integration of the crystal resonator enhances the long-term accuracy of the device and eliminates the external crystal requirement in the system. This device is accessed through an I2C serial interface provided by a MAX32625 PICO board.

The shield provides the hardware and software user interface (GUI) necessary to evaluate the MAX31329. It connects to the PC through a MAX32625 PICO board and a Micro-USB cable.

Applications

  • Energy Meters
  • Factory Automation
  • Industrial Equipment
  • IoT Device
  • Medical
  • Portable Instruments
  • Servers
  • Surveillance Cameras
  • Test & Measurement equipment

Applicable Parts