Overview
Features and Benefits
- Easy Evaluation of the MAX31328
- +2.3V to +5.5V Single-Supply Operation
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX31328 shield is a fully assembled and tested PCB to evaluate the MAX31328. The MAX31328 is a low-cost, extremely accurate, I2C real-time clock (RTC) with an integrated temperature compensated crystal oscillator (TCXO) and crystal. The shield operates from a single supply, either from USB or external power supply. The device incorporates a battery input and maintains accurate timekeeping when the main power to the device is interrupted. The integration of the crystal resonator enhances the long-term accuracy of the device and eliminates the external crystal requirement in the system. This device is accessed through an I2C serial interface provided by a MAX32625 PICO board.
The shield provides the hardware and software user interface (GUI) necessary to evaluate the MAX31328. It connects to the PC through a MAX32625 PICO board and a Micro-USB cable.
Applications
- Global Positioning System
- Power Meters
- Servers
- Telematics
Applicable Parts
Documentation & Resources
-
MAX31328SHLD: Evaluation Kit for the MAX31328 Data Sheet (Rev. 0)3/10/2021PDF846K
-
MAX31328Shield EVKIT ODB Files - Design Files6/25/2023ZIP911 K