Overview

Features and Benefits

  • Real-Time Monitoring
  • Flexible PCB Design
  • USB-Powered
  • On-Board Accelerometer
  • Proven PCB Layout
  • Fully Assembled and Tested
  • Windows® 7-, and Windows 8/8.1-Compatible Software

Product Details

The MAX30105 evaluation kit (EV kit) provides a proven design to evaluate the MAX30105 particle-sensing module. The EV kit consist of two boards. USBOSMB is the mother board and MAX30105DBEVKIT is the daughter board that includes the MAX30105 and an accelerometer. The EV kit is powered using the USB supply to generate +1.8V for the sensor and +4.5V for the internal LEDs of the MAX30105, and +3.3V for the accelerometer. However, users do not need the accelerometer to evaluate the MAX30105.

The EV kit comes with a MAX30105EFD+ installed in a 14-pin OESIP package.

Applications

  • Fire Alarms

Applicable Parts