Overview

Features and Benefits

  • Real-Time Monitoring
  • Flexible PCB Design
  • USB-Powered
  • On-Board Accelerometer
  • Proven PCB Layout
  • Fully Assembled and Tested
  • Windows® 7-, and Windows 8/8.1-Compatible Software

Product Details

The MAX30101 evaluation kit (EV kit) provides a proven design to evaluate the MAX30101 integrated pulse-oximetry and heart-rate monitor integrated circuit (IC). The EV kit consist of two boards. USBOSMB is the mother board and MAX30101DBEVKIT is the daughter board that includes the MAX30101 and an accelerometer. The EV kit is powered using the USB supply to generate +1.8V for the sensor and +4.5V for the internal LEDs of the MAX30101, and +3.3V for the accelerometer.

The EV kit comes with a MAX30101EFD+ installed in a 14-pin OESIP package.

Applications

  • Fitness Assistant Devices
  • Wearable Devices