Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- On-Board Line Driver and Voltage Reference
- 50Ω SMA Connectors on All RF and Baseband Ports
- PC Control Software Available at www.maximintegrated.com
Product Details
The MAX2850 evaluation kit (EV kit) simplifies testing of the MAX2850’s receive and transmit performance in 802.11a applications operating in the 4.9GHz to 5.9GHz ISM band. The EV kit provides 50Ω SMA connectors for all RF and baseband inputs and outputs. Differential-to-single- ended and single-ended-to-differential line drivers are provided to convert the differential I/Q baseband inputs and outputs to single-ended.
Applications
- 5GHz Beam Steering Transmitter
- 5GHz FDD Backhaul and WiMax™
- 5GHz MIMO Transmitter Up to Four Spatial Streams
- 5GHz Wireless HDMI (WHDI)
Applicable Parts
Documentation & Resources
-
MAX2850EVKIT Schematic6/6/2023SCH320K
-
MAX2850EVKIT: Evaluation Kit for the MAX2850 Data Sheet (Rev. 0)4/7/2016PDF3M
-
MAX2850EVKIT Gerber Files6/21/2023ZIP797K
-
MAX2850EVKIT PCB5/30/2023PCB4M
-
MAX2850EVKIT BOM5/15/2023PDF40K