Overview

Features and Benefits

  • On-Board Line Drivers and Voltage Reference
  • 50Ω SMA and BNC Connectors on All RF and Baseband Ports
  • 3-Wire Serial Interface

Product Details

The MAX2828/MAX2829 evaluation kits (EV kits) simplify the testing of the MAX2828/MAX2829. The EV kits provide 50Ω SMA connectors for all RF and baseband inputs and outputs. Differential-to-single-ended and single-ended-to-differential line drivers are provided to convert the differential I/Q baseband inputs and outputs of the MAX2828/MAX2829 to single-ended ports.

The EV kits simplify evaluation of the receive and transmit performance in the corresponding 802.11x bands.

Applications

  • 2.4GHz/5GHz MIMO and Smart Antenna Systems
  • 4.9GHz Public Safety Radios
  • Single-/Dual-Band 802.11a/b/g Radios

Applicable Parts

Tools & Simulations