Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Easy Evaluation of MAX2686L/MAX2693L IC
- 1.6V to 4.2V Single-Supply Operation
- RF Input and Output Matched to 50Ω
- Fully Assembled and Tested
Product Details
The MAX2686L/MAX2693L evaluation kits (EV kits) simplify the evaluation of the MAX2686L/MAX2693L GPS/GNSS low-noise amplifiers (LNAs). They enable testing of the device’s RF performance and require no additional supporting circuitry. The EV kits provide 50Ω SMA connectors for inputs and outputs.
Applications
- Cellular Phones with GPS
- Digital Cameras
- Notebook PCs/Ultra-Mobile PCs
- Recreational, Marine Navigation
- Telematics (Asset Tracking and Management)
- Watches
Documentation & Resources
-
MAX2693LEVKIT Schematic5/18/2023SCH71K
-
MAX2693LEVKIT PCB5/30/2023PCB1M
-
MAX2693LEVKIT Gerber Files5/18/2023ZIP106K
-
MAX2693LEVKIT BOM5/18/2023PDF15K