Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Easy Evaluation of MAX2686/MAX2688 IC
- 1.6V to 3.3V Single-Supply Operation
- RF Input and Output Matched to 50Ω
- Fully Assembled and Tested
Product Details
The MAX2686/MAX2688 evaluation kits (EV kits) simplify the evaluation of the MAX2686/MAX2688 GPS/ GNSS low-noise amplifiers (LNAs). They enable testing of the device’s RF performance and require no additional supporting circuitry. The EV kits provide 50Ω SMA connectors for inputs and outputs.
Applications
- Automotive Navigation
- Avionics
- Cellular Phones with GPS
- Digital Cameras
- Notebook PCs/Ultra-Mobile PCs
- Personal Navigation Devices (PNDs)
- Recreational, Marine Navigation
- Telematics (Asset Tracking and Management)
- Watches